COMPANY HEADER
Print Back
Nibco 1-1/2 Inch (in) Size Clean/Out Adapter (06440941)
Unit of Measure
Items Nibco 1-1/2 Inch (in) Size Clean/Out Adapter (06440941)
06440941
Nibco 1-1/2 Inch (in) Size Clean/Out Adapter
Nibco 2 Inch (in) Size Clean/Out Adapter (06440942)
06440942
Nibco 2 Inch (in) Size Clean/Out Adapter
Nibco 3 Inch (in) Size Clean/Out Adapter (06440943)
06440943
Nibco 3 Inch (in) Size Clean/Out Adapter
Nibco 4 Inch (in) Size Clean/Out Adapter (06440944)
06440944
Nibco 4 Inch (in) Size Clean/Out Adapter
Description N/A 5816-1-1/2 1-1/2 ABS (with plug) DWV N/A 5816-2 2 ABS (with plug) DWV SPG x C/O N/A 5816-3 3 ABS (with plug) DWV SPG x C/O N/A 5816-4 4 ABS (with plug) DWV SPG x C/O
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5816-1-1/2 N/A 5816-2 N/A 5816-3 N/A 5816-4
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 2 in N/A 3 in N/A 4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)