COMPANY HEADER
Print Back
Nibco 1-1/4 Inch (in) Size Companion Flange (06441640)
Unit of Measure
Items Nibco 1 Inch (in) Size Companion Flange (06441637)
06441637
Nibco 1 Inch (in) Size Companion Flange
Nibco 1 Inch (in) Size Companion Flange (06441637)
06441638
Nibco 1/2 Inch (in) Size Companion Flange
Nibco 1 Inch (in) Size Companion Flange (06441637)
06441639
Nibco 1-1/2 Inch (in) Size Companion Flange
Nibco 1-1/4 Inch (in) Size Companion Flange (06441640)
06441640
Nibco 1-1/4 Inch (in) Size Companion Flange
Nibco 2 Inch (in) Size Companion Flange (06441641)
06441641
Nibco 2 Inch (in) Size Companion Flange
Description N/A 741-1 1 Cast Copper CL 125 Companion N/A 741-1/2 1/2 Cast Copper CL125 N/A 741-1-1/2 1-1/2 Cast Copper CL 125 N/A 741-1-1/4 1-1/4 Cast Copper CL 125 N/A 741-2 2 Cast Copper CL 125 Companion
Supplier Name N/A Nibco
Manufacturer Part Number N/A 741-1 N/A 741-1/2 N/A 741-1-1/2 N/A 741-1-1/4 N/A 741-2
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 1-1/4 in N/A 2 in
Material N/A Cast Copper
Class N/A 125