COMPANY HEADER
Print Back
Nibco 1/2 Inch (in) Size Copper Elbow Fitting (06441703)
Unit of Measure
Items Nibco 1/2 Inch (in) Size Copper Elbow Fitting (06441703)
06441703
Nibco 1/2 Inch (in) Size Copper Elbow Fitting
Nibco 1/2 Inch (in) Size Copper Elbow Fitting (06441706)
06441706
Nibco 1/2 Inch (in) Size Copper Elbow Fitting
Nibco 3/4 Inch (in) Size Copper Elbow Fitting (06441707)
06441707
Nibco 3/4 Inch (in) Size Copper Elbow Fitting
Nibco 1/2 Inch (in) Size Copper Elbow Fitting (06441708)
06441708
Nibco 1/2 Inch (in) Size Copper Elbow Fitting
Nibco 1 Inch (in) Size Copper Elbow Fitting (06441710)
06441710
Nibco 1 Inch (in) Size Copper Elbow Fitting
Description N/A 9042800PC 1/2 45 Degree Elbow PC606 Press N/A 9046200PC 1/2 45 Degree Elbow PC606-2 Press N/A 9046300PC 3/4 45 Degree Elbow PC606-2 Press N/A 9055455PC 1/2 90 Degree Elbow PC607 Press N/A 9055750PC 1" 90 Degree Elbow PC607 Press
Supplier Name N/A Nibco
Manufacturer Part Number N/A 9042800PC N/A 9046200PC N/A 9046300PC N/A 9055455PC N/A 9055750PC
Prop 65 N/A Yes
Size N/A 1/2 in N/A 1/2 in N/A 3/4 in N/A 1/2 in N/A 1 in
Angle N/A 45 º N/A 45 º N/A 45 º N/A 90 º N/A 90 º