COMPANY HEADER
Print Back
Nibco Cross-Over Couplings
Unit of Measure
Items Nibco Cross-Over Couplings
06441635
Nibco 1/2 Inch (in) Size Cross Over Coupling
Nibco Cross-Over Couplings
06441636
Nibco 3/4 Inch (in) Size Cross Over Coupling
Description N/A 736-1/2 1/2 C x C Cross-Over Coupling N/A 736-3/4 3/4 C x C Cross-Over Coupling
Supplier Name N/A Nibco
Manufacturer Part Number N/A 736-1/2 N/A 736-3/4
Prop 65 N/A Yes
Size N/A 1/2 in N/A 3/4 in