COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Crosse (06441628)
Unit of Measure
Items Nibco 1 Inch (in) Size Crosse (06441628)
06441628
Nibco 1 Inch (in) Size Crosse
Nibco 1/2 Inch (in) Size Crosse (06441629)
06441629
Nibco 1/2 Inch (in) Size Crosse
Nibco 1 Inch (in) Size Crosse (06441628)
06441630
Nibco 11/2 Inch (in) Size Crosse
Nibco 1 Inch (in) Size Crosse (06441628)
06441631
Nibco 11/4 Inch (in) Size Crosse
Nibco 1 Inch (in) Size Crosse (06441628)
06441632
Nibco 2 Inch (in) Size Crosse
Description N/A 735-1 1 C x C x C x C Cast Copper Cross N/A 735-1/2 1/2 C x C x C x C Cast Copper Cross N/A 735-11/2 1-1/2 C x C x C x C Cast Copper Cross N/A 735-11/4 1-1/4 C x C x C x C Cast Copper Cross N/A 735-2 2 C x C x C x C Cast Copper Cross
Supplier Name N/A Nibco
Manufacturer Part Number N/A 735-1 N/A 735-1/2 N/A 735-11/2 N/A 735-11/4 N/A 735-2
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 11/2 in N/A 11/4 in N/A 2 in
Material N/A Cast Copper