COMPANY HEADER
Print Back
Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing (06440833)
Unit of Measure
Items Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing (06440833)
06440833
Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing
Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing (06440833)
06440834
Nibco 1-1/2 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing
Nibco 1-1/2 x 1-1/4 Inch (in) Size Copper Tube Size (CTS) Bushing (06440833)
06440835
Nibco 1-1/2 x 1/2 Inch (in) Size Copper Tube Size (CTS) Bushing
Nibco 1-1/2 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing (06440836)
06440836
Nibco 1-1/2 x 3/4 Inch (in) Size Copper Tube Size (CTS) Bushing
Nibco 1-1/4 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing (06440837)
06440837
Nibco 1-1/4 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing
Description N/A 4718-1.5 x 1.25 1-1/2 x 1-1/4 (SPG x Slip) N/A 4718-1-1/2 x 1 1-1/2 x 1 (SPG x Slip) CPVC N/A 4718-1-1/2 x 1/2 1-1/2 x 1/2 (SPG x Slip) N/A 4718-1-1/2 x 3/4 1-1/2 x 3/4 (SPG x Slip) N/A 4718-1-1/4 x 1 1-1/4 x 1 (SPG x Slip) CPVC
Supplier Name N/A Nibco
Manufacturer Part Number N/A 4718-1.5X1.25 N/A 4718-1-1/2X1 N/A 4718-1-1/2X1/2 N/A 4718-1-1/2X3/4 N/A 4718-1-1/4X1
Prop 65 N/A Yes
Size N/A 1-1/2 x 1-1/4 in N/A 1-1/2 x 1 in N/A 1-1/2 x 1/2 in N/A 1-1/2 x 3/4 in N/A 1-1/4 x 1 in
Material N/A N/A Chlorinated Polyvinyl Chloride (CPVC) N/A N/A N/A Chlorinated Polyvinyl Chloride (CPVC)