COMPANY HEADER
Print Back
Nibco 4 Inch (in) Size Flange Hub (06440964)
Unit of Measure
Items Nibco 4 Inch (in) Size Flange Hub (06440964)
06440964
Nibco 4 Inch (in) Size Flange Hub
Nibco 4 x 3 Inch (in) Size Flange Hub (06440966)
06440965
Nibco 4 x 3 Inch (in) Size Flange Hub
Nibco 4 x 3 Inch (in) Size Flange Hub (06440966)
06440966
Nibco 4 x 3 Inch (in) Size Flange Hub
Description N/A 5851-4 4 ABS DWV Closet Flange Hub N/A 5851-4 x 3 4 x 3 Reducing ABS DWV Closet N/A 5851-A-4 x 3 4 x 3 ABS DWV Adj Closet Flange
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5851-4 N/A 5851-4X3 N/A 5851-A-4X3
Prop 65 N/A Yes
Size N/A 4 in N/A 4 x 3 in N/A 4 x 3 in
Color N/A N/A Red N/A
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)