COMPANY HEADER
Print Back
Nibco
Unit of Measure
Items Nibco
06441591
Nibco 1-1/2 x 1 Inch (in) Size Flush Bushing
Nibco
06441592
Nibco 1-1/4 x 3/4 Inch (in) Size Flush Bushing
Nibco
06441593
Nibco 3/4 x 3/8 Inch (in) Size Flush Bushing
Description N/A 718-3-11/2 x 1 1-1/2 x 1 FTG x F CST Cop Flush N/A 718-3-1-1/4 x 3/4 1-1/4 x 3/4 FTG x F CST Cop N/A 718-3-3/4 x 3/8 3/4 x 3/8 FTG x F Cast Cop
Supplier Name N/A Nibco
Manufacturer Part Number N/A 718-3-11/2X1 N/A 718-3-1-1/4X3/4 N/A 718-3-3/4X3/8
Prop 65 N/A Yes
Size N/A 1-1/2 x 1 in N/A 1-1/4 x 3/4 in N/A 3/4 x 3/8 in