COMPANY HEADER
Print Back
Nibco 3 Inch (in) Size Gate Valve (01158560)
Unit of Measure
Items Nibco 3 Inch (in) Size Gate Valve (01158560)
01158560
Nibco 3 Inch (in) Size Gate Valve
Nibco 1/2 Inch (in) Size Gate Valve (01158575)
01158575
Nibco 1/2 Inch (in) Size Gate Valve
Nibco 1/2 Inch (in) Size Gate Valve (01158585)
01158585
Nibco 1/2 Inch (in) Size Gate Valve
Nibco 3/8 Inch (in) Size Gate Valve (01158627)
01158627
Nibco 3/8 Inch (in) Size Gate Valve
Nibco 1/4 Inch (in) Size Gate Valve (01158653)
01158653
Nibco 1/4 Inch (in) Size Gate Valve
Description N/A T113-3 T113 3 Bronze Class 125 Gate N/A T113-1/2 T113 1/2 Bronze Class 125 Gate N/A T111-1/2 T111 1/2 Bronze Class 125 Gate N/A T111-3/8 T111 3/8 Bronze Class 125 Gate N/A T113-1/4 T113 1/4 Bronze Class 125 Gate
Supplier Name N/A Nibco
Manufacturer Part Number N/A T113-3 N/A T113-1/2 N/A T111-1/2 N/A T111-3/8 N/A T113-1/4
Prop 65 N/A Yes
Size N/A 3 in N/A 1/2 in N/A 1/2 in N/A 3/8 in N/A 1/4 in
Material N/A Bronze
Class N/A 125