COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Globe Valve (06441945)
Unit of Measure
Items Nibco 1 Inch (in) Size Globe Valve (06441945)
01158636
Nibco 1 Inch (in) Size Globe Valve
Nibco 1/2 Inch (in) Size Globe Valve (01158668)
01158668
Nibco 1/2 Inch (in) Size Globe Valve
Nibco 3/4 Inch (in) Size Globe Valve (01158675)
01158675
Nibco 3/4 Inch (in) Size Globe Valve
Nibco 1/2 Inch (in) Size Globe Valve (02599956)
02599956
Nibco 1/2 Inch (in) Size Globe Valve
Nibco 1 Inch (in) Size Globe Valve (06441945)
02839635
Nibco 1/4 Inch (in) Size Globe Valve
Description N/A T211Y-1 T211Y 1 Bronze Class 125 Globe N/A T211Y-1/2 T211Y 1/2 Bronze Class 125 N/A T211Y-3/4 T211Y 3/4 Bronze Class 125 N/A T276AP-1/2 T276AP 1/2 Bronze Class 300 N/A T211Y-1/4 T211Y 1/4 Bronze Class 125
Supplier Name N/A Nibco
Manufacturer Part Number N/A T211Y-1 N/A T211Y-1/2 N/A T211Y-3/4 N/A T276AP-1/2 N/A T211Y-1/4
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 3/4 in N/A 1/2 in N/A 1/4 in
Material N/A Bronze
Class N/A 125 N/A 125 N/A 125 N/A 300 N/A 125