| Items |
06440975 Nibco 1.5 x 1-1/4 Inch (in) Size P-Trap with Union Joint |
06440976 Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint |
06440977 Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint |
06440978 Nibco 1-1/2 Inch (in) Size P-Trap with Union Joint |
06440979 Nibco 1-1/4 Inch (in) Size P-Trap with Union Joint |
|||||
| Description | N/A 5892-1.5 x 1-1/4 1.5 x 1-1/4 ABS (HUB x SJ) | N/A 5892-1-1/2 1-1/2 ABS (HUB x SJ) DWV P-trap | N/A 5892-1-1/4 1-1/4 ABS (HUB x SJ) DWV P-trap | N/A 5895-1-1/2 1-1/2 ABS (HUB x HUB) DWV | N/A 5895-1-1/4 1-1/4 ABS (HUB x HUB) DWV | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A 5892-1.5X1-1/4 | N/A 5892-1-1/2 | N/A 5892-1-1/4 | N/A 5895-1-1/2 | N/A 5895-1-1/4 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1.5 x 1-1/4 in | N/A 1-1/2 in | N/A 1-1/4 in | N/A 1-1/2 in | N/A 1-1/4 in | |||||
| Material | N/A Acrylonitrile Butadiene Styrene (ABS) | |||||||||
| Applications | N/A | N/A Drain, Waste and Vent (DWV) | N/A Drain, Waste and Vent (DWV) | N/A Drain, Waste and Vent (DWV) | N/A Drain, Waste and Vent (DWV) | |||||
|
|
||||||||||