| Items |
06440938 Nibco 2 Inch (in) Size Radius Tee Wye |
06440939 Nibco 3 x 3 x 2 Inch (in) Size Radius Tee Wye |
06440940 Nibco 4 Inch (in) Size Radius Tee Wye |
|||
| Description | N/A 5812-LR-2 2 ABS (H x H x H) DWV Long Radius | N/A 5812-LR-3 x 3 x 2 3 x 3 x 2 ABS (H x H x H) DWV Long | N/A 5812-LR-4 4 ABS (H x H x H) DWV Long Radius | |||
| Supplier Name | N/A Nibco | |||||
| Manufacturer Part Number | N/A 5812-LR-2 | N/A 5812-LR-3X3X2 | N/A 5812-LR-4 | |||
| Prop 65 | N/A Yes | |||||
| Size | N/A 2 in | N/A 3 x 3 x 2 in | N/A 4 in | |||
| Material | N/A Acrylonitrile Butadiene Styrene (ABS) | |||||
| Applications | N/A Drain, Waste and Vent (DWV) | |||||
|
|
||||||