COMPANY HEADER
Print Back
Nibco 1-1/2 x 1 Inch (in) Size Red Socket (06441176)
Unit of Measure
Items Nibco 1-1/2 x 1 Inch (in) Size Red Socket (06441176)
06441176
Nibco 1-1/2 x 1 Inch (in) Size Red Socket
Nibco 1-1/2 x 1 Inch (in) Size Red Socket (06441176)
06441177
Nibco 1 x 1/2 Inch (in) Size Red Socket
Nibco 1-1/2 x 1 Inch (in) Size Red Socket (06441176)
06441178
Nibco 1 x 3/4 Inch (in) Size Red Socket
Nibco 1-1/2 x 1 Inch (in) Size Red Socket (06441176)
06441179
Nibco 2 x 1 Inch (in) Size Red Socket
Nibco 1-1/2 x 1 Inch (in) Size Red Socket (06441176)
06441180
Nibco 2 x 1-1/2 Inch (in) Size Red Socket
Description N/A 6518-1-1/2 x 1 1-1/2 x 1 PVDF Red S x Spg Sch N/A 6518-1 x 1/2 1 x 1/2 PVDF Red S x Spg Sch 80 N/A 6518-1 x 3/4 1 x 3/4 PVDF Red S x Spg Sch 80 N/A 6518-2 x 1 2 x 1 PVDF Red S x Spg Sch 80 N/A 6518-2 x 1-1/2 2 x 1-1/2 PVDF Red S x Spg Sch
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6518-1-1/2X1 N/A 6518-1X1/2 N/A 6518-1X3/4 N/A 6518-2X1 N/A 6518-2X1-1/2
Prop 65 N/A Yes
Size N/A 1-1/2 x 1 in N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 2 x 1 in N/A 2 x 1-1/2 in
Color N/A Red
Material N/A Polyvinylidene Fluoride (PVDF)
Pipe Schedule N/A N/A 80 N/A 80 N/A 80 N/A