COMPANY HEADER
Print Back
Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing (06441026)
Unit of Measure
Items Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing (06441026)
06441026
Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing
Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing (06441026)
06441027
Nibco 1 x 1/2 Inch (in) Size Reducer Bushing
Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing (06441026)
06441028
Nibco 1 x 3/4 Inch (in) Size Reducer Bushing
Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing (06441026)
06441029
Nibco 2 x 1 Inch (in) Size Reducer Bushing
Nibco 1-1/2 x 1 Inch (in) Size Reducer Bushing (06441026)
06441030
Nibco 2 x 1-1/2 Inch (in) Size Reducer Bushing
Description N/A 6118-1-1/2 x 1 1-1/2 x 1 Black PP Spg x s Sch N/A 6118-1 x 1/2 1 x 1/2 Black PP Spg x s Sch 80 N/A 6118-1 x 3/4 1 x 3/4 Black PP Spg x s Sch 80 N/A 6118-2 x 1 2 x 1 Black PP Spg x s Sch 80 N/A 6118-2 x 1-1/2 2 x 1-1/2 Black PP Spg x s Sch
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6118-1-1/2X1 N/A 6118-1X1/2 N/A 6118-1X3/4 N/A 6118-2X1 N/A 6118-2X1-1/2
Prop 65 N/A Yes
Size N/A 1-1/2 x 1 in N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 2 x 1 in N/A 2 x 1-1/2 in
Color N/A Black
Material N/A Polypropylene
Pipe Schedule N/A N/A 80 N/A 80 N/A 80 N/A