COMPANY HEADER
Print Back
Nibco Reducing Couplings
Unit of Measure
Items Nibco Reducing Couplings
06441390
Nibco 3 x 1 Inch (in) Size Reducing Coupling
Nibco Reducing Couplings
06441391
Nibco 3 x 1-1/4 Inch (in) Size Reducing Coupling
Description N/A 701r-3 x 1 3 x 1 C x C Cast Copper Reducing N/A 701r-3 x 11/4 3 x 1-1/4 C x C Cast Copper
Supplier Name N/A Nibco
Manufacturer Part Number N/A 701R-3X1 N/A 701R-3X11/4
Prop 65 N/A Yes
Size N/A 3 x 1 in N/A 3 x 1-1/4 in
Color N/A Red N/A
Material N/A Cast Copper