COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Socket Flange (06441081)
Unit of Measure
Items Nibco 1 Inch (in) Size Socket Flange (06441081)
06441081
Nibco 1 Inch (in) Size Socket Flange
Nibco 1 Inch (in) Size Socket Flange (06441081)
06441082
Nibco 1/2 Inch (in) Size Socket Flange
Nibco 1 Inch (in) Size Socket Flange (06441081)
06441084
Nibco 2 Inch (in) Size Socket Flange
Nibco 1 Inch (in) Size Socket Flange (06441081)
06441085
Nibco 3 Inch (in) Size Socket Flange
Nibco 1 Inch (in) Size Socket Flange (06441081)
06441095
Nibco 4 Inch (in) Size Socket Flange
Description N/A 6151H-1 1 Black PP Solid Sch 80 Socket N/A 6151H-1/2 1/2 Black PP Solid Sch 80 N/A 6151H-2 2 Black PP Solid Sch 80 Socket N/A 6151H-3 3 Black PP Solid Sch 80 Socket N/A 6151H-4 4 Black PP Solid Sch 80 Socket
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6151H-1 N/A 6151H-1/2 N/A 6151H-2 N/A 6151H-3 N/A 6151H-4
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 2 in N/A 3 in N/A 4 in
Color N/A Black
Material N/A Polypropylene
Pipe Schedule N/A 80