COMPANY HEADER
Print Back
Nibco 1-1/2 Inch (in) Size Thread Flange (06441089)
Unit of Measure
Items Nibco 1 Inch (in) Size Thread Flange (06441087)
06441087
Nibco 1 Inch (in) Size Thread Flange
Nibco 1-1/2 Inch (in) Size Thread Flange (06441089)
06441089
Nibco 1-1/2 Inch (in) Size Thread Flange
Nibco 1-1/4 Inch (in) Size Thread Flange (06441090)
06441090
Nibco 1-1/4 Inch (in) Size Thread Flange
Nibco 1-1/4 Inch (in) Size Thread Flange (06441090)
06441092
Nibco 3 Inch (in) Size Thread Flange
Nibco 1-1/4 Inch (in) Size Thread Flange (06441090)
06441094
Nibco 4 Inch (in) Size Thread Flange
Description N/A 6151H3-1 1 Black PP Solid Sch 80 N/A 6151H3-1-1/2 1-1/2 Black PP Solid Sch N/A 6151H3-1-1/4 1-1/4 Black PP Solid Sch N/A 6151H3-3 3 Black PP Solid Sch 80 N/A 6151H3-4 4 Black PP Solid Sch 80
Supplier Name N/A Nibco
Manufacturer Part Number N/A 6151H3-1 N/A 6151H3-1-1/2 N/A 6151H3-1-1/4 N/A 6151H3-3 N/A 6151H3-4
Prop 65 N/A Yes
Size N/A 1 in N/A 1-1/2 in N/A 1-1/4 in N/A 3 in N/A 4 in
Color N/A Black
Material N/A Polypropylene
Pipe Schedule N/A 80 N/A N/A N/A 80 N/A 80