| Items |
06441182 Nibco 1-1/2 x 1 Inch (in) Size Red Thread Socket |
06441183 Nibco 1 x 1/2 Inch (in) Size Red Thread Socket |
06441184 Nibco 1 x 3/4 Inch (in) Size Red Thread Socket |
06441185 Nibco 2 x 1 Inch (in) Size Red Thread Socket |
06441186 Nibco 2 x 1-1/2 Inch (in) Size Red Thread Socket |
|||||
| Description | N/A 651834-1-1/2 x 1 1-1/2 x 1 PVDF Red MT x FT | N/A 651834-1 x 1/2 1 x 1/2 PVDF Red MT x FT Sch 80 | N/A 651834-1 x 3/4 1 x 3/4 PVDF Red MT x FT Sch 80 | N/A 651834-2 x 1 2 x 1 PVDF Red MT x FT Sch 80 | N/A 651834-2 x 1-1/2 2 x 1-1/2 PVDF Red MT x FT | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A 651834-1-1/2X1 | N/A 651834-1X1/2 | N/A 651834-1X3/4 | N/A 651834-2X1 | N/A 651834-2X1-1/2 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1-1/2 x 1 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 2 x 1 in | N/A 2 x 1-1/2 in | |||||
| Color | N/A Red | |||||||||
| Material | N/A Polyvinylidene Fluoride (PVDF) | |||||||||
| Pipe Schedule | N/A | N/A 80 | N/A 80 | N/A 80 | N/A | |||||
|
|
||||||||||