COMPANY HEADER
Print Back
Nibco 1 x 1 Inch (in) Size Transition Coupling (06440785)
Unit of Measure
Items Nibco 1 x 1 Inch (in) Size Transition Coupling (06440785)
06440785
Nibco 1 x 1 Inch (in) Size Transition Coupling
Nibco 2 x 2 Inch (in) Size Transition Coupling (06440786)
06440786
Nibco 2 x 2 Inch (in) Size Transition Coupling
Nibco 3/4 x 3/4 Inch (in) Size Transition Coupling (06440787)
06440787
Nibco 3/4 x 3/4 Inch (in) Size Transition Coupling
Description N/A 4701T-1 1 x 1 (SL IPS x SL CTS) CPVC N/A 4701T-2 2 x 2 (SL IPS x SL CTS) CPVC N/A 4701T-3/4 3/4 x 3/4 (SL IPS x SL CTS) CPVC
Supplier Name N/A Nibco
Manufacturer Part Number N/A 4701T-1 N/A 4701T-2 N/A 4701T-3/4
Prop 65 N/A Yes
Size N/A 1 x 1 in N/A 2 x 2 in N/A 3/4 x 3/4 in
Material N/A Chlorinated Polyvinyl Chloride (CPVC)