COMPANY HEADER
Print Back
Nibco 1/4 Inch (in) Size Union (03750519)
Unit of Measure
Items Nibco 1/4 Inch (in) Size Union (03750519)
03750519
Nibco 1/4 Inch (in) Size Union
Nibco 1 Inch (in) Size Union (06441070)
06441070
Nibco 1 Inch (in) Size Union
Nibco 1 Inch (in) Size Union (06441070)
06441071
Nibco 1/2 Inch (in) Size Union
Nibco 1 Inch (in) Size Union (06441070)
06441072
Nibco 1-1/2 Inch (in) Size Union
Nibco 1 Inch (in) Size Union (06441070)
06441074
Nibco 3/4 Inch (in) Size Union
Description N/A 733-1/4 1/4 C x C Cast Copper Union N/A 6133-1 1 Black PP S x S Sch 80 Socket N/A 6133-1/2 1/2 Black PP S x S Sch 80 Socket N/A 6133-1-1/2 1-1/2 Black PP S x S Sch 80 N/A 6133-3/4 3/4 Black PP S x S Sch 80 Socket
Supplier Name N/A Nibco
Manufacturer Part Number N/A 733-1/4 N/A 6133-1 N/A 1546075 N/A 6133-1-1/2 N/A 1546136
Prop 65 N/A Yes
Size N/A 1/4 in N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 3/4 in
Color N/A N/A Black N/A Black N/A Black N/A Black
Material N/A Cast Copper N/A Polypropylene N/A Polypropylene N/A Polypropylene N/A Polypropylene
Pipe Schedule N/A N/A 80 N/A 80 N/A 80 N/A 80