COMPANY HEADER
Print Back
Nibco 1 Inch (in) Size Vent Elbow (06441455)
Unit of Measure
Items Nibco 1 Inch (in) Size Vent Elbow (06441455)
06441455
Nibco 1 Inch (in) Size Vent Elbow
Nibco 1 Inch (in) Size Vent Elbow (06441455)
06441456
Nibco 1/2 Inch (in) Size Vent Elbow
Nibco 3/4 Inch (in) Size Vent Elbow (06441457)
06441457
Nibco 3/4 Inch (in) Size Vent Elbow
Description N/A 705D-1 1 C x C Cast Copper Vent Elbow N/A 705D-1/2 1/2 C x C Cast Copper Vent Elbow N/A 705D-3/4 3/4 C x C Cast Copper Vent Elbow
Supplier Name N/A Nibco
Manufacturer Part Number N/A 705D-1 N/A 705D-1/2 N/A 705D-3/4
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 3/4 in
Material N/A Cast Copper