| Items |
00558429 INA (Schaeffler) RAK Series 2.461 Inch (in) Base Width Pillow Block Ball Bearing Unit |
00558122 INA (Schaeffler) RAK Series 1.26 Inch (in) Base Width Pillow Block Ball Bearing Unit |
00558776 INA (Schaeffler) RAKY Series 1.457 Inch (in) Base Width Pillow Block Ball Bearing Unit |
00557016 INA (Schaeffler) RASEY Series 1.26 Inch (in) Base Width Pillow Block Ball Bearing Unit |
00557849 INA (Schaeffler) RASE Series 2.039 Inch (in) Base Width Pillow Block Ball Bearing Unit |
|||||
| Description | N/A RAK2-3/16 Pillow Block Unit | N/A RAK5/8 Pillow Block Unit | N/A RAKY1 Pillow Block Unit | N/A RASEY5/8 Pillow Block Unit | N/A RASE1-3/4 Pillow Block Unit | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A RAK2-3/16 | N/A RAK5/8 | N/A RAKY1 | N/A RASEY5/8 | N/A RASE1-3/4 | |||||
| Base to Bore Centerline | N/A 2.4375 in | N/A 1.0625 in | N/A 1.3125 in | N/A 1.1875 in | N/A 2.1250 in | |||||
| Base Width | N/A 2.461 in | N/A 1.26 in | N/A 1.457 in | N/A 1.26 in | N/A 2.039 in | |||||
| Bolt Center-to-Center Length | N/A 6.9190 in | N/A 3.6220 in | N/A 4.0850 in | N/A 3.6220 in | N/A 5.8460 in | |||||
| Bore Diameter | N/A 2.1875 in | N/A 0.6250 in | N/A 1.0000 in | N/A 0.6250 in | N/A 1.7500 in | |||||
| Bore Type | N/A Round | |||||||||
| Duty Type | N/A Standard Duty | |||||||||
| Expansion Type | N/A Non-Expansion Bearing (Fixed) | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Housing Material | N/A Cast Iron | |||||||||
| Length Through Bore | N/A | |||||||||
| Locking Device | N/A Eccentric Collar | N/A Eccentric Collar | N/A Set Screw | N/A Set Screw | N/A Eccentric Collar | |||||
| Lubrication Type | N/A Lubrication Fitting | |||||||||
| UPC Code | N/A | |||||||||
| Mounting Type | N/A 2-Bolt Base | |||||||||
| Overall Height | N/A 124.9 mm | N/A 54.8 mm | N/A 68.3 mm | N/A 58 mm | N/A 107 mm | |||||
| Overall Length | N/A 225 mm | N/A 125 mm | N/A 139.7 mm | N/A 125 mm | N/A 195 mm | |||||
| Overall Width | N/A 2.811 in | N/A 1.472 in | N/A 1-11/32 in | N/A 1.079 in | N/A 2-7/32 in | |||||
| Radial Dynamic Load Capacity | N/A 9800 lbf | N/A 2200 lbf | N/A 3150 lbf | N/A 2200 lbf | N/A 7400 lbf | |||||
| Radial Static Load Capacity | N/A 6600 lbf | N/A 1070 lbf | N/A 1760 lbf | N/A 1070 lbf | N/A 4600 lbf | |||||
| Replacement Bearing | N/A | |||||||||
| Seal Type | N/A | |||||||||
| Series | N/A RAK | N/A RAK | N/A RAKY | N/A RASEY | N/A RASE | |||||
| Standards Met | N/A American Bearing Manufacturers Association (ABMA) 14 - 1991 American Bearing Manufacturers Association (ABMA) 15 - 1991 EN-GJL-200/250 to DIN European Standards (EN) 1561 International Organization for Standardization (ISO) 3228 | |||||||||
| Weight | N/A 9.66 lb | N/A 1.32 lb | N/A 1.8 lb | N/A 1.19 lb | N/A 5.83 lb | |||||
|
|
||||||||||