COMPANY HEADER
Print Back
PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame (07147483)
Unit of Measure
Items PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame (07147483)
07147483
PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame
PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame (07147483)
07147486
PCI Procal Inc. HD Series 35.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame
PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame (07147483)
07147487
PCI Procal Inc. HD Series 41.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame
PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame (07147483)
07147489
PCI Procal Inc. HD Series 47.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame
PCI Procal Inc. HD Series 29.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame (07147483)
07147492
PCI Procal Inc. HD Series 53.0000 Inch (in) Bolt Center-to-Center Length Pillow Block Take-Up Frame
Description N/A HD200X12TUFP HD (2-Bolt) Protected Screw N/A HD200X18TUFP-4 HD (4-Bolt) Protected N/A HD200X24TUFP 200 HD (2-Bolt) Protected N/A HD200X30TUFP HD (2-Bolt) Protected Screw N/A HD200X36TUFP-4 HD (4-Bolt) Protected
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A HD200X12TUFP N/A HD200X18TUFP-4 N/A HD200X24TUFP N/A HD200X30TUFP N/A HD200X36TUFP-4
Series N/A HD
Base Width N/A 5.0000 in
Bolt Center-to-Center Length N/A 29.0000 in N/A 35.0000 in N/A 41.0000 in N/A 47.0000 in N/A 53.0000 in
Bolt Center-to-Center Width N/A 2.5000 in
Bolt Size N/A 0.6250 in
Frame Material N/A Carbon Steel
Frame Type N/A Protected Screw
UPC Code N/A 841946112736 N/A 841946112767 N/A 841946112774 N/A 841946112798 N/A 841946112828
Prop 65 N/A
Maximum Mounting Plate Bolt Hole Center N/A 9.0625 in
Minimum Mounting Plate Bolt Hole Center N/A 5.9375 in
Mounting Plate Length N/A 11.0000 in
Mounting Plate Width N/A 4.0000
Overall Height N/A 5.2500 in
Overall Length N/A 31.0000 in N/A 37.0000 in N/A 43.0000 in N/A 49.0000 in N/A 55.0000 in
Overall Width N/A 6.4000 in
Rod Diameter N/A 1.0000 in
Travel N/A 12.0000 in N/A 18.0000 in N/A 24.0000 in N/A 30.0000 in N/A 36.0000 in
Weight N/A 44 lb N/A 48 lb N/A 53 lb N/A 57 lb N/A 61 lb
Features & Benefits N/A
  • Protected Screw Take-Up Frames feature the heaviest and most rugged construction of PCI’s Take-Up Frame products
  • These heavy duty frames are top mounted and predrilled for use with standard 2-bolt mount style pillow block bearings