COMPANY HEADER
Print Back
Bunting EBTW Series Cast Bronze Thrust Washers
Unit of Measure
Items Bunting EBTW Series Cast Bronze Thrust Washers
07643218
Bunting EBTW Series 0.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer
Bunting EBTW Series Cast Bronze Thrust Washers
07643219
Bunting EBTW Series 0.2500 Inch (in) Inside Diameter Cast Bronze Thrust Washer
Bunting EBTW Series Cast Bronze Thrust Washers
07643220
Bunting EBTW Series 0.3125 Inch (in) Inside Diameter Cast Bronze Thrust Washer
Bunting EBTW Series Cast Bronze Thrust Washers
07643221
Bunting EBTW Series 0.3125 Inch (in) Inside Diameter Cast Bronze Thrust Washer
Bunting EBTW Series Cast Bronze Thrust Washers
07643222
Bunting EBTW Series 0.3750 Inch (in) Inside Diameter Cast Bronze Thrust Washer
Description N/A EBTW040802 Thrust Washer N/A EBTW041002 Thrust Washer N/A EBTW051002 Thrust Washer N/A EBTW051202 Thrust Washer N/A EBTW061202 Thrust Washer
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905304491 N/A 717905304507 N/A 717905304514 N/A 717905304521 N/A 717905304538
Manufacturer Part Number N/A EBTW040802 N/A EBTW041002 N/A EBTW051002 N/A EBTW051202 N/A EBTW061202
Bearing Material N/A C87850 ECO Bronze
Inside Diameter N/A 0.2500 in N/A 0.2500 in N/A 0.3125 in N/A 0.3125 in N/A 0.3750 in
Maximum V Value N/A 450 sfpm
Maximum P Value N/A 4400 psi
Maximum PV Value N/A 100000
Operating Temperature Range N/A -40 to 400 ºF
Outside Diameter N/A 0.50 in N/A 0.6250 in N/A 0.6250 in N/A 0.75 in N/A 0.75 in
Series N/A EBTW
Thickness N/A 0.1250 in
Weight N/A 0.0060 lb N/A 0.01 lb N/A 0.009 lb N/A 0.0140 lb N/A 0.0120 lb