COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
00003682
Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing
Bunting Bronze Thrust Bearing Washers
00003708
Bunting FF Series 0.2500 Inch (in) Bore Diameter Flanged Bearing
Bunting Bronze Thrust Bearing Washers
00003746
Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing
Bunting Bronze Thrust Bearing Washers
00003748
Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing
Bunting Bronze Thrust Bearing Washers
00003809
Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing
Description N/A FF 300 Flange Bearing N/A FF 310-10 Flange Bearing N/A FF 520-10 Flange Bearing N/A FF 520-15 Flange Bearing N/A FF 710 Flange Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905092114 N/A 717905092268 N/A 717905092497 N/A 717905092503 N/A 717905092862
Manufacturer Part Number N/A FF300 N/A FF310-10 N/A FF520-10 N/A FF520-15 N/A FF710
Bearing Material N/A Powdered Metal
Bore Diameter N/A 0.2500 in N/A 0.2500 in N/A 0.3750 in N/A 0.3750 in N/A 0.5000 in
Flange Diameter N/A 0.4688 in N/A 0.5000 in N/A 0.6250 in N/A 0.6250 in N/A 0.9375 in
Flange Width N/A 3/64 in N/A 1/16 in N/A 1/16 in N/A 1/16 in N/A 1/8 in
Groove/Plug Type N/A Oil-Filled Grooves
Material Specification N/A Society of Automotive Engineers (SAE) 841 Bronze
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000 psi
Maximum PV Value N/A 50000
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.3750 in N/A 0.3750 in N/A 0.50 in N/A 0.50 in N/A 0.75 in
Overall Length N/A 0.3750 in N/A 0.6875 in N/A 0.3750 in N/A 0.2500 in N/A 0.7500 in
Series N/A FF
Sleeve Bearing Type N/A Flanged Bearing
Standards Met N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.05 lb
Features & Benefits N/A
  • Bunting Oil-Filled Bronze Bearings- Stock Bearings- Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze.
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances.
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation.
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 1 ºF to 22 ºF.
  • Consult Motion Industries if application requires higher temperatures or other specific operating conditions.