COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
Items Isostatic AA Series Plain Sleeve Bearings
06666357
Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.1563 Inch (in) Overall Length Plain Sleeve Bearing
Isostatic AA Series Plain Sleeve Bearings
06666356
Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing
Isostatic AA Series Plain Sleeve Bearings
06666378
Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.1250 Inch (in) Overall Length Plain Sleeve Bearing
Isostatic AA Series Plain Sleeve Bearings
06666379
Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing
Isostatic AA Series Plain Sleeve Bearings
06666580
Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing
Description N/A AA101-8 0.1250" x 0.1875" x 0.1563" P/M Sleeve N/A AA101-2 0.1250" x 0.1875" x 0.2500" P/M Sleeve N/A AA110-1 0.1250" x 0.1875" x 0.1250" P/M Sleeve N/A AA110-2 0.1250" x 0.1875" x 0.2500" P/M Sleeve N/A AA223-1 0.1250" x 0.2188" x 0.3750" P/M Sleeve
Supplier Name N/A Isostatic
Manufacturer Part Number N/A AA101-8 N/A AA101-2 N/A AA110-1 N/A AA110-2 N/A AA223-1
Bearing Material N/A Powdered Metal
Bore Diameter N/A 0.1250 in
UPC Code N/A 00846802000011 N/A 00846802000028 N/A 00846802000059 N/A 00846802000066 N/A 00846802000097
Material Specification N/A Society of Automotive Engineers (SAE) 841
Maximum P Value N/A 2000 psi
Maximum PV Value N/A 50000 psi
Maximum V Value N/A 1200 sfpm
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in N/A 0.1875 in N/A 0.2188 in
Overall Length N/A 0.1563 in N/A 0.2500 in N/A 0.1250 in N/A 0.2500 in N/A 0.3750 in
Series N/A AA
Sleeve Bearing Type N/A Plain Sleeve
Standards Met N/A American Society for Testing and Materials (ASTM)
Weight N/A 0.0020 lb N/A 0.0010 lb N/A 0.0010 lb N/A 0.0010 lb N/A 0.0020 lb
Features & Benefits N/A
  • Bunting Bearings offers a complete line of stock plain bearings, flange bearings and washers made of P/M bronze
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
  • Consult Bunting if application requires higher temperatures or other specific operating conditions