COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
00003822
Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer
Bunting Bronze Thrust Bearing Washers
00003964
Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer
Bunting Bronze Thrust Bearing Washers
00003968
Bunting TT Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer
Bunting Bronze Thrust Bearing Washers
00003972
Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer
Bunting Bronze Thrust Bearing Washers
00003977
Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer
Description N/A EW061202 Bronze Thrust Washer N/A TT 504 Thrust Bearing N/A TT 602 Thrust Bearing N/A TT 604 Thrust Bearing N/A EW061201 Sintered Bearing Washer
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905138546 N/A 717905123535 N/A 717905123559 N/A 717905123566 N/A 717905089091
Manufacturer Part Number N/A EW061202 N/A TT504 N/A TT602 N/A TT604 N/A EW061201
Bearing Material N/A Powdered Metal SAE 841 Bronze
Inside Diameter N/A 0.3750 in N/A 0.2500 in N/A 0.3125 in N/A 0.3750 in N/A 0.3750 in
Material Specification N/A Society of Automotive Engineers (SAE) 841
Maximum V Value N/A 1200 sfpm
Maximum P Value N/A 2000
Maximum PV Value N/A 50000
Nominal Overall Length N/A 1/8 in N/A 1/16 in N/A 1/16 in N/A 1/16 in N/A 1/16 in
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.75 in N/A 0.50 in N/A 0.6250 in N/A 0.6250 in N/A 0.75 in
Plug Type N/A No Plugs
Series N/A EW N/A TT N/A TT N/A TT N/A EW
Standards Met N/A MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Type II Grade 1 United States Department of Agriculture (USDA H-1)
Thickness N/A 0.1250 in N/A 0.0625 in N/A 0.0625 in N/A 0.0625 in N/A 0.0625 in
Weight N/A 0.01 lb N/A 0.0020 lb N/A 0.003 lb N/A 0.0020 lb N/A 0.01 lb
Features & Benefits N/A
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
N/A
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
N/A
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF
N/A N/A
  • Bunting sintered bronze stock bearings have long conformed to ASTM chemical and physical properties, and are the first to include all ASTM standard sizes to ASTM recommended dimensions and tolerances
  • After forming, sintering and sizing, the bearings are vacuum impregnated with SAE 30 oil that provides lubricant which is metered from the bearing to the shaft during rotation
  • Standard off-the-shelf oil impregnated bronze bearings should function satisfactorily in temperatures ranging from 10 ºF to 220 ºF