COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
05799432
Bunting EXEW Series 0.5000 Inch (in) Inside Diameter Extra Thrust Bearing Washer
Bunting Bronze Thrust Bearing Washers
05799433
Bunting EXEW Series 0.8750 Inch (in) Inside Diameter Extra Thrust Bearing Washer
Bunting Bronze Thrust Bearing Washers
07081784
Bunting EXEW Series 1.0000 Inch (in) Inside Diameter Extra Thrust Bearing Washer
Bunting EBTW Series Cast Bronze Thrust Washers
07341766
Bunting EBTW Series 1.0000 Inch (in) Inside Diameter Extra Thrust Bearing Washer
Description N/A ExEW081601 Bearing N/A ExEW142401 Bearing N/A ExEW163202 Thrust Washer N/A EBTW163202 1" x 2" x 1/8" Thrust Washer
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905230509 N/A N/A N/A
Manufacturer Part Number N/A EXEW081601 N/A EXEW142401 N/A EXEW163202 N/A EBTW163202
Bearing Material N/A Powdered Metal SAE 841 Extra N/A Powdered Metal SAE 841 Extra N/A Powdered Metal SAE 841 Extra N/A C87850 ECO Bronze
Inside Diameter N/A 0.5000 in N/A 0.8750 in N/A 1.0000 in N/A 1.0000 in
Maximum V Value N/A 1200 sfpm N/A 1200 sfpm N/A 1200 sfpm N/A 450 sfpm
Maximum P Value N/A 2000 N/A 2000 N/A 2000 N/A 4400
Maximum PV Value N/A 50000 N/A 50000 N/A 50000 N/A 100000
Operating Temperature Range N/A -40 to 460 ºF N/A -40 to 460 ºF N/A -40 to 460 ºF N/A -40 to 400 ºF
Outside Diameter N/A 1 in N/A 1.50 in N/A 2.0000 in N/A 2.0000 in
Series N/A EXEW N/A EXEW N/A EXEW N/A EBTW
Thickness N/A 0.0625 in N/A 0.0625 in N/A 0.1250 in N/A 0.1250 in
Weight N/A 0.009 lb N/A 0.0160 lb N/A 0.0710 lb N/A 0.0880 lb