COMPANY HEADER
Print Back
Bunting NT Series Nylon Thrust Washers
Unit of Measure
Items Bunting NT Series Nylon Thrust Washers
00032241
Bunting NT Series 0.1875 Inch (in) Inside Diameter Nylon Thrust Washer
Bunting NT Series Nylon Thrust Washers
00032242
Bunting NT Series 0.1875 Inch (in) Inside Diameter Nylon Thrust Washer
Bunting NT Series Nylon Thrust Washers
00032245
Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer
Bunting NT Series Nylon Thrust Washers
00032246
Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer
Bunting NT Series Nylon Thrust Washers
00032247
Bunting NT Series 0.2500 Inch (in) Inside Diameter Nylon Thrust Washer
Description N/A NT031002 Nylon Thrust Bearing N/A NT031101 Nylon Thrust Bearing N/A NT041001 Nylon Thrust Bearing N/A NT04101.5 Nylon Thrust Bearing N/A NT041104 Nylon Thrust Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905110078 N/A 717905110085 N/A 717905110092 N/A 717905110108 N/A 717905110115
Manufacturer Part Number N/A NT031002 N/A NT031101 N/A NT041001 N/A NT04101.5 N/A NT041104
Bearing Material N/A Nylon
Inside Diameter N/A 0.1875 in N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in
Maximum V Value N/A 360 sfpm
Maximum P Value N/A 400
Maximum PV Value N/A 3000
Nominal Overall Length N/A 1/8 in N/A 1/16 in N/A 1/16 in N/A 3/32 in N/A 1/4 in
Operating Temperature Range N/A -20 to 250 ºF
Outside Diameter N/A 0.6250 in N/A 0.6875 in N/A 0.6250 in N/A 0.6250 in N/A 0.6875 in
Plug Type N/A No Plugs
Series N/A NT
Thickness N/A 0.1250 in N/A 0.0625 in N/A 0.0625 in N/A 0.0938 in N/A 0.2500 in
Weight N/A 0.0015 lb N/A 0.0009 lb N/A 0.0007 lb N/A 0.0010 lb N/A 0.0034 lb