COMPANY HEADER
Print Back
Bunting BVT Series Plain Thrust Bearing Washers
Unit of Measure
Items Bunting BVT Series Plain Thrust Bearing Washers
02986085
Bunting BVT Series 0.1250 Inch (in) Thickness Vespel Thrust Washer
Bunting BVT Series Plain Thrust Bearing Washers
03749416
Bunting BVT Series 0.0625 Inch (in) Thickness Vespel Thrust Washer
Description N/A BVT122002 Vespel Thrust Bearing N/A BVT122001 Vespel Thrust Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905089039 N/A 717905089022
Manufacturer Part Number N/A BVT122002 N/A BVT122001
Bearing Material N/A Vespel
Inside Diameter N/A 0.7500 in
Maximum V Value N/A 3000 sfpm
Maximum P Value N/A 4900
Maximum PV Value N/A 300000
Operating Temperature [Min] N/A -400 ºF
Outside Diameter N/A 1.25 in
Plug Type N/A N/A No Plugs
Series N/A BVT
Thickness N/A 0.1250 in N/A 0.0625 in