COMPANY HEADER
Print Back
Isostatic Plain Sleeve Thrust Washers
Unit of Measure
Items Isostatic Plain Sleeve Thrust Washers
07303520
Isostatic 0.3125 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer
Isostatic Plain Sleeve Thrust Washers
06579723
Isostatic 0.3750 Inch (in) Inside Diameter and 0.1250 Inch (in) Thickness Plain Sleeve Thrust Washer
Isostatic Plain Sleeve Thrust Washers
06668433
Isostatic 0.4375 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer
Isostatic Plain Sleeve Thrust Washers
06668413
Isostatic 0.5000 Inch (in) Inside Diameter and 0.0938 Inch (in) Thickness Plain Sleeve Thrust Washer
Isostatic Plain Sleeve Thrust Washers
06668414
Isostatic 0.6250 Inch (in) Inside Diameter and 0.0625 Inch (in) Thickness Plain Sleeve Thrust Washer
Description N/A TT709-1 Bushings N/A TT710-2 0.3775" x 0.75" x 1/8" P/M Thrust N/A TT705-1 0.4385" x 0.75" x 1/16" P/M Thrust N/A TT1001-2 0.51" x 1" x 3/32" P/M Thrust N/A TT1002-1 0.628" x 1" x 1/16" P/M Thrust
Supplier Name N/A Isostatic
Manufacturer Part Number N/A TT709-1 N/A TT710-2 N/A TT705-1 N/A TT1001-2 N/A TT1002-1
Bearing Material N/A Powdered Metal Society of Automotive Engineers (SAE) 841 Bronze
Inside Diameter N/A 0.3125 in N/A 0.3750 in N/A 0.4375 in N/A 0.5000 in N/A 0.6250 in
UPC Code N/A N/A 00846802010041 N/A 00846802010065 N/A 00846802010102 N/A 00846802010140
Maximum P Value N/A 2000 psi
Maximum PV Value N/A 50000 psi
Maximum V Value N/A 1200 sfpm
Operating Temperature Range N/A 10 to 220 ºF
Outside Diameter N/A 0.75 in N/A 0.75 in N/A 0.75 in N/A 1 in N/A 1 in
Thickness N/A 0.0625 in N/A 0.1250 in N/A 0.0625 in N/A 0.0938 in N/A 0.0625 in
Weight N/A 0.005 lb N/A 0.009 lb N/A 0.004 lb N/A 0.0120 lb N/A 0.0070 lb