COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
Items Bunting Bronze Thrust Bearing Washers
06702672
Bunting BTCWW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Thrust Washer
Bunting Plain Sleeve Thrust Washers
07166480
Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Thrust Washer
Bunting Plain Sleeve Thrust Washers
07441941
Bunting BBTW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Thrust Washer
Description N/A BTCWW1632-3 PTFE Composite 0.078" Thrust N/A BBTW020038004 Bronze Alloy Thrust Washer N/A BBTW048080004 Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A
Manufacturer Part Number N/A BTCWW1632-3 N/A BBTW020038004 N/A BBTW048080004
Bearing Material N/A Polytetrafluoroethylene (PTFE) N/A Powdered Metal BB-16 N/A Powdered Metal BB-16
Inside Diameter N/A 1.0000 in N/A 0.6250 in N/A 1.5000 in
Maximum V Value N/A 150 sfpm N/A 35 sfpm N/A 35 sfpm
Maximum P Value N/A 15000 N/A 8000 N/A 8000
Maximum PV Value N/A 10000 N/A 75000 N/A 75000
Operating Temperature Range N/A -65 to 250 ºF N/A 10 to 220 ºF N/A 10 to 220 ºF
Outside Diameter N/A 2.0000 in N/A 1.1875 in N/A 2.50 in
Series N/A BTCWW N/A BBTW N/A BBTW
Thickness N/A 0.0780 in N/A 0.1250 in N/A 0.1250 in