COMPANY HEADER
Print Back
RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer (00149736)
Unit of Measure
Items RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer (00149736)
00149734
RBC® Fiberglide® 0.6250 Inch (in) Inside Diameter Plain Thrust Bearing Washer
RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer (00149736)
00149736
RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer
RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer (00149736)
00149737
RBC® Fiberglide® 1.1250 Inch (in) Inside Diameter Plain Thrust Bearing Washer
RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer (00149736)
00149738
RBC® Fiberglide® 1.2500 Inch (in) Inside Diameter Plain Thrust Bearing Washer
RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer (00149736)
00149739
RBC® Fiberglide® 1.7500 Inch (in) Inside Diameter Plain Thrust Bearing Washer
Description N/A
Brands N/A Fiberglide®
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A LTD1020 N/A LTD1428 N/A LTD1834 N/A LTD2036 N/A LTD2846
UPC Code N/A 637400087746 N/A 637400087777 N/A 637400087807 N/A 637400087814 N/A 637400087845
Prop 65 N/A Yes
Backing Material N/A Phenolic
Bearing Material N/A Polytetrafluoroethylene (PTFE)
Inside Diameter N/A 0.6250 in N/A 0.8750 in N/A 1.1250 in N/A 1.2500 in N/A 1.7500 in
Maximum PV Value Dry (psi x fpm) N/A 150000
Maximum V Value N/A 35 sfpm
Maximum P Value N/A 10000 psi
Operating Temperature Range N/A -250 to 200 ºF
Outside Diameter N/A 1.25 in N/A 1.75 in N/A 2.13 in N/A 2.2500 in N/A 2.88 in
Plug Type N/A No Plugs
Thickness N/A 0.063 in N/A 0.063 in N/A 0.063 in N/A 0.094 in N/A 0.094 in
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.02 lb