COMPANY HEADER
Print Back
Nexen Ball Screw Brakes
Unit of Measure
Items Nexen Ball Screw Brakes
03034938
Nexen 5 to 12.7 Inch (in) Bore Size Ball Screw Brake
Nexen Ball Screw Brakes
03034940
Nexen 6 to 16 Inch (in) Bore Size Ball Screw Brake
Nexen Ball Screw Brakes
03034942
Nexen 16 to 32 Inch (in) Bore Size Ball Screw Brake
Nexen Ball Screw Brakes
03034944
Nexen 20 to 35 Inch (in) Bore Size Ball Screw Brake
Nexen Ball Screw Brakes
04067410
Nexen 12 to 32 Inch (in) Bore Size Ball Screw Brake
Description N/A 964640 BSB-2-10.0-52.0-63.0-6.3 N/A 964740 BSB-3-13.0-50.0-95.0-7.0 N/A 964940 BSB-5-23.0-131.0-165.0-12 N/A 965040 BSB-7-30.0-130.0-215.0-15 N/A 964840 BSB-4-23.0-96.0-115.0-10
Supplier Name N/A Nexen
Manufacturer Part Number N/A 964640 N/A 964740 N/A 964940 N/A 965040 N/A 964840
Model Number N/A BSB02 N/A BSB03 N/A BSB05 N/A BSB07 N/A BSB04
Approximate Engagement Response Time N/A 8 ms N/A 12 ms N/A 60 ms N/A 85 ms N/A 50 ms
Approximate Release Response Time N/A 92 ms N/A 75 ms N/A 100 ms N/A 145 ms N/A 80 ms
Bore Size N/A 5 to 12.7 mm N/A 6 to 16 mm N/A 16 to 32 mm N/A 20 to 35 mm N/A 12 to 32 mm
Bore Type N/A Straight
Compatible Couplings N/A 964641 964642 N/A 964741 964742 964743 964744 N/A 964841 964847 964854 964859 964862 964863 964868 N/A 965041 965042 965043 965044 965046 N/A 964841 964847 964854 964859 964862 964863 964868 964869 964872
Coupling Type N/A Elastomer Clamp Collar
Engagement N/A Spring Engaged
Release N/A Air Release
Finish N/A Black Anodized N/A Black Anodized N/A Black Anodized N/A Black Acrylic Paint N/A Black Anodized
Function N/A Stopping and Holding
Input Bolt Circle N/A 63 to 92 mm N/A 95 to 109 mm N/A 150 to 186 mm N/A 215 mm N/A 115 to 150 mm
Input Pilot Outside Diameter N/A 52.0 mm N/A 50.0 mm N/A 131.0 mm N/A 130.0 mm N/A 96.0 mm
Maximum Speed N/A 10000 rpm N/A 10000 rpm N/A 10000 rpm N/A 5000 rpm N/A 10000 rpm
Maximum Angular Misalignment N/A 0.8 º
Maximum Axial Float N/A ± 1 mm N/A ± 1 mm N/A ± 2 mm N/A ± 2 mm N/A ± 2 mm
Maximum Lateral Misalignment N/A 0.06 mm N/A 0.08 mm N/A 0.10 mm N/A 0.12 mm N/A 0.10 mm
Maximum Pressure N/A 100 psi
Minimum Release Pressure N/A 80 psi N/A 49 psi N/A 80 psi N/A 80 psi N/A 80 psi
Minimum Static Torque Capacity N/A 2 N·m N/A 5 N·m N/A 45 N·m N/A 125 N·m N/A 22 N·m
Open or Enclosed Design N/A Enclosed
Overall Length N/A 74.7 mm N/A 77.7 mm N/A 127.0 mm N/A 102.0 mm N/A 100.0 mm
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)
Recommended Control N/A 964650
Shaft Inertia N/A 0.20 kg/cm² N/A 0.50 kg/cm² N/A 11.40 kg/cm² N/A 34.40 kg/cm² N/A 3.10 kg/cm²
Torsional Rigidity with Coupling N/A 350 N·m/rad N/A 600 N·m/rad N/A 9750 N·m/rad N/A 10600 N·m/rad N/A 9750 N·m/rad
Weight N/A N/A 5 lb N/A 13.000 lb N/A 34.00 lb N/A 8 lb
Features & Benefits N/A
  • Zero Backlash
  • Low Inertia/High Torque
  • Includes a quick exhaust valve for quick braking response
General Information N/A The Nexen Ball Screw Brake is a high-torque, spring-engaged brake acting on the machined end of a ball screw. It serves as a primary or redundant safety brake to prevent back driving if a power loss or mechanical defect occurs in the driveline. The low backlash and coupling combination provides a high degree of accuracy for holding ball screw position. An expanding shaft/clamping hub coupling connects the brake shaft to the end of the ball screw. This coupling comes with an elastomer insert with high torsional stiffness.