COMPANY HEADER
Print Back
Nexen Clutches-Brakes
Unit of Measure
Items Nexen Clutches-Brakes
00892993
Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake
Nexen Clutches-Brakes
00893053
Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake
Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake (00893208)
00893208
Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake
Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake (00893208)
00893271
Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake
Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake (00893208)
00893331
Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake
Description N/A 826000 BWCB 2.75" OD Clutch Brake N/A 826050 BWCB Pilot Mount Clutch Brake N/A 826900 FWCB 3.80" PD Brake N/A 827000 FWCB 4.40" N/A 827100 FWCB Pilot Mount Brake
Supplier Name N/A Nexen
Manufacturer Part Number N/A 826000 N/A 826050 N/A 826900 N/A 827000 N/A 827100
Actuation N/A Air/Air N/A Air/Air N/A Air/Spring N/A Air/Spring N/A Air/Spring
Approximate Brake Facing Life N/A 33 hp·hr N/A 33 hp·hr N/A 230 hp·hr N/A 230 hp·hr N/A 230 hp·hr
Approximate Clutch Facing Life N/A 33 hp·hr N/A 33 hp·hr N/A 230 hp·hr N/A 230 hp·hr N/A 230 hp·hr
Bore Size N/A 5/8 in N/A 5/8 in N/A 0.8750 in N/A 0.8750 in N/A 0.8750 in
Bore Type N/A Straight
Brake Air Chamber Volume when New N/A 0.402 in³ N/A 0.402 in³ N/A 0.638 in³ N/A 0.638 in³ N/A 0.638 in³
Brake Air Chamber Volume when Worn Out N/A 1.26 in³ N/A 1.26 in³ N/A 1.431 in³ N/A 1.431 in³ N/A 1.431 in³
Brake Facing Edge Color Code N/A Red
Brake Facing Type N/A Standard Coefficient
Brake Heat Sink Capacity N/A N/A N/A 25000 ft·lb N/A 25000 ft·lb N/A 25000 ft·lb
Brake Peak Thermal Input Rate N/A 4.00 hp N/A 4.00 hp N/A 11.00 hp N/A 11.00 hp N/A 11.00 hp
Clutch Air Chamber Volume when New N/A 0.402 in³ N/A 0.402 in³ N/A 0.264 in³ N/A 0.264 in³ N/A 0.264 in³
Clutch Air Chamber Volume when Worn Out N/A 1.26 in³ N/A 1.26 in³ N/A 0.698 in³ N/A 4.657 in³ N/A 0.698 in³
Clutch Facing Edge Color Code N/A Red
Clutch Facing Type N/A Standard Coefficient
Clutch Heat Sink Capacity N/A N/A N/A 25000 ft·lb N/A 25000 ft·lb N/A 25000 ft·lb
Clutch Peak Thermal Input Rate N/A 4.00 hp N/A 4.00 hp N/A 11.00 hp N/A 11.00 hp N/A 11.00 hp
Combination Type N/A Shaft Mounted Clutch-Brake
Combined Continuous Thermal Dissipation N/A
Combined Heat Sink Capacity N/A
Coupling Brand N/A
Coupling Type N/A
Coupling Size N/A
Cv Factor N/A
Drive Arrangement N/A 1-3V Sheave N/A Pilot Mount N/A 1-A Sheave N/A 1-A Sheave N/A Pilot Mount
Sheave Outside Diameter N/A 2.75 in N/A N/A N/A N/A
Sheave Pitch Diameter N/A N/A N/A 3.80 in N/A 4.40 in N/A
Drive Inertia N/A 1.70 lb·in² N/A 1.70 lb·in² N/A N/A N/A 7.80 lb·in²
Finish N/A Black Oxide
Frame Size N/A
Height N/A
Alternating Current (AC) Input Voltage at 50/60 Hertz (Hz) and 2.5 Watt (W) N/A
Direct Current (DC) Input Voltage at 0.6 Watt (W) N/A
Input Shaft Diameter N/A
Length N/A 3.62 in N/A 3.62 in N/A 6.28 in N/A 6.28 in N/A 6.28 in
UPC Code N/A 662284158749 N/A 662284158756 N/A 662284158831 N/A 662284158848 N/A 662284158855
Maximum Speed N/A 3600 rpm N/A 3600 rpm N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm
Maximum Speed at 40 Pound per Square Inch (psi) N/A
Maximum Speed at 50 Pound per Square Inch (psi) N/A
Maximum Speed at 60 Pound per Square Inch (psi) N/A
Maximum Speed at 70 Pound per Square Inch (psi) N/A
Maximum Speed at 80 Pound per Square Inch (psi) N/A
Maximum Brake Continuous Thermal Dissipation N/A 0.13 hp N/A 0.13 hp N/A 0.52 hp N/A 0.52 hp N/A 0.52 hp
Maximum Clutch Continuous Thermal Dissipation N/A 0.13 hp N/A 0.13 hp N/A 0.25 hp N/A 0.25 hp N/A 0.25 hp
Maximum Pressure N/A 80 psi
Maximum Static Brake Torque N/A 80 in·lb N/A 80 in·lb N/A 400 in·lb N/A 400 in·lb N/A 400 in·lb
Maximum Static Clutch Torque N/A 80 in·lb N/A 80 in·lb N/A 100 in·lb N/A 100 in·lb N/A 100 in·lb
Minimum Engagement Pressure N/A
Minimum Release Pressure N/A
Minimum Sprocket Size N/A N/A 25/40T 35/28T 40/22T N/A N/A N/A
Open or Enclosed Design N/A Open
Outside Diameter N/A 4.25 in N/A 4.25 in N/A 4.50 in N/A 4.50 in N/A 4.50 in
Output Shaft Diameter N/A
Output Shaft Length N/A
Overhung Load Capacity N/A
Overhung Load Capacity (Rate per Minute (rpm) Dependent) N/A
Overhung Load Capacity at 1800/1200 Rate per Minute (rpm) N/A
Pilot or Drive Flange Bolt Circle Data N/A N/A 4, #10-32 Screws at 90º on A 2.437 in Circle N/A N/A N/A 4, 0.250-20 Bolts at 90º on A 3.000 in Circle
Pilot Size N/A N/A 2.125 in N/A N/A N/A 2.500 in
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A BCB N/A BCB N/A FWCB N/A FWCB N/A FWCB
Shaft Inertia N/A 0.86 lb/in² N/A 0.86 lb/in² N/A 4.70 lb/in² N/A 4.70 lb/in² N/A 4.70 lb/in²
Temperature Range N/A 32 to 150 ºF
Weight N/A 5 lb N/A 5 lb N/A 15 lb N/A 14 lb N/A 14 lb
Width N/A
Restrictions N/A Must be Mounted on The Driven Shaft
Features & Benefits N/A Driven Shaft Mounted, Straight Bore, Single Piston, Air Engaged, Clutch Brakes
General Information N/A