COMPANY HEADER
Print Back
Nexen Actuator Assemblies
Unit of Measure
Items Nexen Actuator Assemblies
02505209
Nexen BD Air Engaged Caliper Assembly
Nexen Actuator Assemblies
03184665
Nexen BD Spring Engaged Caliper Assembly
Description N/A 810494 REPL, ACT ASSY, Air, BD N/A 810493 REPL ACT ASSY Air/Spring
Supplier Name N/A Nexen
Manufacturer Part Number N/A 810494 N/A 810493
Parts Category N/A Other Accessories
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A BD Air Engaged N/A BD Spring Engaged
For Use With N/A BD Series Brake
Weight N/A 5 lb N/A
Features & Benefits N/A Works with all air engaged BD caliper brakes N/A Works with all spring engaged BD caliper brakes