COMPANY HEADER
Print Back
Nexen Brake Discs
Unit of Measure
Items Nexen Brake Discs
00903350
Nexen 50.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc
Nexen 104.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc (00903395)
00903395
Nexen 104.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc
Nexen 104.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc (00903395)
00903438
Nexen 191.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc
Nexen 316.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc (00904637)
00904637
Nexen 316.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc
Nexen 104.00 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc (00903395)
00914837
Nexen 6161.76 Pound per Inch Square (lb/in²) Shaft Inertia Brake Disc
Description N/A 855500 DB Disc 10" N/A 855600 DB Disc 12" N/A 855700 DB Disc 14" N/A 855800 DB Disc 16" N/A 934400 Ventilated Disc 24.0000"
Supplier Name N/A Nexen
Manufacturer Part Number N/A 855500 N/A 855600 N/A 855700 N/A 855800 N/A 934400
Bore Size N/A 4.50 in N/A 5.50 in N/A 5.50 in N/A 7.00 in N/A 1.500 to 3.875 in
Bore Style N/A Straight Shaft N/A Straight Shaft N/A Straight Shaft N/A Straight Shaft N/A Quick-Detach (QD) Type J
Brake Heat Sink Capacity N/A 75900 ft·lb N/A 113800 ft·lb N/A 164400 ft·lb N/A 215000 ft·lb N/A 2700000 ft·lb
Disc Diameter N/A 10.0000 in N/A 12.0000 in N/A 14.0000 in N/A 16.0000 in N/A 24.0000 in
Disc Thickness N/A 0.2300 in N/A 0.2300 in N/A 0.2300 in N/A 0.2300 in N/A 0.5000 in
Disc Working Radius (BC) N/A N/A N/A N/A N/A 10.938 in
Disc Working Radius (DB) N/A 4.250 in N/A 5.250 in N/A 6.250 in N/A 7.250 in N/A
Disc Working Radius (BD) N/A N/A N/A N/A N/A 10.625 in
Disc Working Radius (SPC) N/A N/A N/A N/A N/A 10.563 in
Finish N/A Bare Steel N/A Bare Steel N/A Bare Steel N/A Bare Steel N/A Bare Iron
For Use With N/A DB and DBSE calipers DB Series Brakes L-600 Series Clutches LCDB Series Brakes LW Series Clutches N/A DB and DBSE calipers DB Series Brakes L-600 Series Clutches LCDB Series Brakes LW Series Clutches M-800 Series Clutches MCDB Series Brakes MW Series Clutches N/A DB and DBSE calipers DB Series Brakes M-800 Series Clutches MCDB Series Brakes MW Series Clutches N/A DB and DBSE calipers DB Series Brakes H-1000 Series Clutches HCDB Series Brakes HW Series Clutches N/A BD Series Brake
Function N/A Non-Ventilated Disc without hub N/A Non-Ventilated Disc without hub N/A Non-Ventilated Disc without hub N/A Non-Ventilated Disc without hub N/A Ventilated Disc with hub
Maximum Speed N/A 4500 rpm N/A 3800 rpm N/A 3200 rpm N/A 2800 rpm N/A 1100 rpm
Parts Category N/A Calipers Discs Drums Hubs
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Shaft Inertia N/A 50.00 lb/in² N/A 104.00 lb/in² N/A 191.00 lb/in² N/A 316.00 lb/in² N/A 6161.76 lb/in²
Weight N/A 4.00 lb N/A 6.50 lb N/A 10.50 lb N/A 12 lb N/A 110.00 lb
Features & Benefits N/A 0.250 inch non-ventilated disc for DB and DBSE calipers N/A 0.250 inch non-ventilated disc for DB and DBSE calipers N/A 0.250 inch non-ventilated disc for DB and DBSE calipers N/A 0.250 inch non-ventilated disc for DB and DBSE calipers N/A 0.500 inch ventilated disc
General Information N/A This disc can be added to certain Air Champ LW or L600 clutches to create a driven shaft mounted clutch-brake. To mount this brake disc on a shaft a hub is required. N/A This disc can be added to certain Air Champ MW or M800 clutches to create a driven shaft mounted clutch-brake. To mount this brake disc on a shaft a hub is required. N/A This disc can be added to certain Air Champ MW or M800 clutches to create a driven shaft mounted clutch-brake. To mount this brake disc on a shaft a hub is required. N/A This disc can be added to certain Air Champ HW or H1000 clutches to create a driven shaft mounted clutch-brake. To mount this brake disc on a shaft a hub is required. N/A Taper lock bushing (sold separately).