COMPANY HEADER
Print Back
Nexen Cap Assemblies
Unit of Measure
Items Nexen Cap Assemblies
00921372
Nexen Cap Assembly for DPC-09T Series Clutches
Nexen Cap Assemblies
00921749
Nexen Cap Assembly for DPC-11T Series Clutches
Description N/A 960700 DPC-09T Air Union Cap N/A 961700 DPC-11T Air Union Cap
Supplier Name N/A Nexen
Manufacturer Part Number N/A 960700 N/A 961700
For Use With N/A DPC-09T Series Clutches N/A DPC-11T Series Clutches
Parts Category N/A Other Accessories
Port Size N/A 1/4 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A DPC-09T N/A
Weight N/A 2 lb N/A 3 lb