COMPANY HEADER
Print Back
Nexen Coupling Adapters
Unit of Measure
Items Nexen Coupling Adapters
00866504
Nexen 0.6250 Inch (in) Bore Size Coupling Adapter
Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter (00868600)
00868600
Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter
Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter (00868600)
00870523
Nexen 0.5000 to 1.1250 Inch (in) Bore Size Coupling Adapter
Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter (00868600)
00876844
Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter
Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter (00868600)
00878604
Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter
Description N/A 800400 BW Coupling N/A 802700 Coupling Half Less Bushing N/A 804900 Coupling Half Less Bushing N/A 807400 Coupling Half Less Bushing N/A 809700 Coupling Half Less Bushing
Supplier Name N/A Nexen
Manufacturer Part Number N/A 800400 N/A 802700 N/A 804900 N/A 807400 N/A 809700
Bore Size N/A 5/8 in N/A 0.5000 to 1.0000 in N/A 0.5000 to 1.1250 in N/A 1.0000 to 2.5000 in N/A 1.0000 to 2.5000 in
Bore Style N/A Straight Shaft N/A Taper Lock #1008 N/A Taper Lock #1215 N/A Taper Lock #2517 N/A Taper Lock #2517
Coupling Brand N/A N/A Dodge N/A Dodge N/A Dodge N/A Dodge
Coupling Type N/A N/A Taper Lock Poly Disc N/A Taper Lock Poly Disc N/A Taper Lock Poly Disc N/A Taper Lock Poly Disc
Coupling Size N/A N/A 2.625 in N/A 4.000 in N/A 7.000 in N/A 8.000 in
For Use With N/A B-275 Series Clutches BW Series Clutches N/A F-450 Series Clutches FCB-450 Series Clutch/Brake FW Series Clutches FWCB Series Clutch/Brake LSCC-32 Series Clutches N/A L-600 Series Clutches LCB-600 Series Clutch/Brake LSCB-44 Series Clutch/Brake LSCC-44 Series Clutches LW Series Clutches LWCB Series Clutch/Brake N/A M-800 Series Clutches MCB-800 Series Clutch/Brake MW Series Clutches MWCB Series Clutch/Brake N/A H-1000 Series Clutches HW Series Clutches HWCB Series Clutch/Brake
Finish N/A Machined Aluminum N/A Bare Steel and Iron N/A Bare Steel and Iron N/A Bare Steel and Iron N/A Bare Steel and Iron
Kits N/A
Maximum Angular Misalignment N/A 0.0 º N/A 0.040 in N/A 2.0 º N/A 0.128 in N/A 0.064 in
Maximum Axial Float N/A 0.000 in N/A 0.125 in N/A 0.125 in N/A 0.125 in N/A 0.125 in
Maximum Parallel Misalignment N/A 0.000 in N/A 0.015 in N/A 0.015 in N/A 0.015 in N/A 0.015 in
Parts Category N/A Adapters Bushings Couplings
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Torsional Rigidity N/A
Weight N/A 0.5 lb N/A 2.5 lb N/A 5.300 lb N/A 22.500 lb N/A 33 lb
Features & Benefits N/A
General Information N/A This coupling has no misalignment capability. Verify shaft alignment and end play. Taper lock bushing (sold separately). N/A Taper lock bushing (sold separately). N/A Taper lock bushing (sold separately). N/A Taper lock bushing (sold separately). N/A Taper lock bushing (sold separately).