COMPANY HEADER
Print Back
Nexen Guards
Unit of Measure
Items Nexen Guards
00893020
Nexen 2.50 Pound (lb) Weight Guard
Nexen 4.00 Pound (lb) Weight Guard (00893748)
00893748
Nexen 4.00 Pound (lb) Weight Guard
Nexen 5.00 Pound (lb) Weight Guard (02058808)
02058808
Nexen 5.00 Pound (lb) Weight Guard
Nexen 18.00 Pound (lb) Weight Guard (02508306)
02508306
Nexen 18.00 Pound (lb) Weight Guard
Nexen 18.00 Pound (lb) Weight Guard (02508306)
02508307
Nexen 11.00 Pound (lb) Weight Guard
Description N/A 826300 T/TSE-800 MWB Brake Safety Guard N/A 828200 T/TSE-1000 HWB Brake Guard N/A 835186 TCB07 Guard N/A 835445 XTB-18 Guard, Brake, Dual Rotor N/A 835446 XTB-10 Guard, Brake, Dual Rotor
Supplier Name N/A Nexen
Manufacturer Part Number N/A 826300 N/A 828200 N/A 835186 N/A 835445 N/A 835446
For Use With N/A S Series Brakes SSE-800 Series Brakes T Series Brakes TSE Series Brakes N/A S Series Brakes SSE-1000 Series Brakes T Series Brakes TSE Series Brakes N/A TCB Series Brakes N/A XTB Series Brakes N/A XTB Series Brakes
Finish N/A Bright Zinc Anodized
Parts Category N/A Guards Mounting Hardware
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A N/A N/A TCB-07 N/A N/A
Weight N/A 2.5 lb N/A 4.00 lb N/A 5 lb N/A 18 lb N/A 11 lb
Features & Benefits N/A N/A N/A Full guard N/A N/A
General Information N/A S/T/TSE/SSE-800 brake guard N/A S/T/TSE/SSE-1000 brake guard N/A N/A XTB-18 dual disc brake guard. N/A XTB-10 single and dual disc brake guard.