| Items |
01126727 Nexen 0.625 Inch (in) Input Shaft Diameter Unit |
01126733 Nexen 0.875 Inch (in) Input Shaft Diameter Unit |
02508514 Nexen 14 Millimeter (mm) Input Shaft Diameter Unit |
02508521 Nexen 28 Millimeter (mm) Input Shaft Diameter Unit |
02508524 Nexen 38 Millimeter (mm) Input Shaft Diameter Unit |
|||||
| Description | N/A 827270 MIU-625 BISSC | N/A 827280 MIU-875 BISSC | N/A 801434 FMIU-110-14 Input Unit, 14 mm | N/A 801627 FMIU-7-28 Input Unit, 28 | N/A 801628 FMIU-7-38 Input Unit, 38 | |||||
| Supplier Name | N/A Nexen | |||||||||
| Manufacturer Part Number | N/A 827270 | N/A 827280 | N/A 801434 | N/A 801627 | N/A 801628 | |||||
| Bore Style | N/A Straight Shaft | |||||||||
| Finish | N/A Nickel Plated | N/A Nickel Plated | N/A Black Oxide | N/A Black Oxide | N/A Black Oxide | |||||
| Frame Size | N/A 56C | N/A 143TC 145TC | N/A 71A 71B | N/A 100L 112M | N/A 132S | |||||
| For Use With | N/A FM-625 Series | N/A FM-875 Series | N/A FMCBE-110-14 Series Clutch/Brake FMCBES-110-14 Series Clutch/Brake | N/A FMCB-7-28 Series Clutch/Brake FMCBE-7-28 Series Clutch/Brake FMCBES-7-28 Series Clutch/Brake | N/A FMCB-7-38 Series Clutch/Brake FMCBE-7-38 Series Clutch/Brake FMCBES-7-38 Series Clutch/Brake | |||||
| Input Shaft Diameter | N/A 0.625 in | N/A 0.875 in | N/A 14 mm | N/A 28 mm | N/A 38 mm | |||||
| Kits | N/A 930000 (National Electrical Manufacturers Association (NEMA) C-Face Repair Kit) | N/A 930000 (National Electrical Manufacturers Association (NEMA) C-Face Repair Kit) | N/A | N/A | N/A | |||||
| Maximum Speed | N/A 1800 rpm | N/A 1800 rpm | N/A 1500 rpm | N/A 1500 rpm | N/A 1500 rpm | |||||
| Output Shaft Diameter | N/A 0.6250 in | N/A 0.875 in | N/A 14 mm | N/A 28 mm | N/A 38 mm | |||||
| Overhung Load Capacity | N/A 244 lb | N/A 244 lb | N/A | N/A | N/A | |||||
| Parts Category | N/A Other Accessories | |||||||||
| Rating | N/A Baking Industry Sanitation Standards (BISSC) European Conformity (CE) Restriction of Hazardous Substances (RoHS) | N/A Baking Industry Sanitation Standards (BISSC) European Conformity (CE) Restriction of Hazardous Substances (RoHS) | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||||
| Series | N/A | N/A | N/A FM 110-14 Input Unit | N/A | N/A | |||||
| Shaft Inertia | N/A 0.12 lb/in² | N/A 0.12 lb/in² | N/A | N/A | N/A | |||||
| Weight | N/A 8 lb | N/A 8.5 lb | N/A 7.00 lb | N/A 12 lb | N/A 12 lb | |||||
|
|
||||||||||