| Items |
04067721 Nexen 70 Newton (N) Continuous Axial Load Linear Coupling |
04067722 Nexen 150 Newton (N) Continuous Axial Load Linear Coupling |
||
| Description | N/A 976910 LC70 Linear Coupling, M5 | N/A 976920 LC150 Linear Coupling, M6 | ||
| Supplier Name | N/A Nexen | |||
| Manufacturer Part Number | N/A 976910 | N/A 976920 | ||
| Continuous Axial Load | N/A 70 N | N/A 150 N | ||
| For Use With | N/A Linear Control Systems | |||
| Intermittent Axial Load | N/A 105 N | N/A 225 N | ||
| Input Shaft Diameter | N/A M5 x 10 | N/A M6 x 12 | ||
| Maximum Angular Misalignment | N/A 1.5 º | |||
| Maximum Lateral Misalignment | N/A 0.50 mm | |||
| Output Shaft Diameter | N/A M5 x 6.5 | N/A M6 x 8 | ||
| Overall Diameter | N/A 18 mm | N/A 22 mm | ||
| Overall Length | N/A 24 mm | N/A 33 mm | ||
| Parts Category | N/A Adapters Bushings Couplings | |||
| Rating | N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) | |||
| Series | N/A LC70 | N/A LC150 | ||
| Temperature Range | N/A -30 to 160 ºF | |||
| Weight | N/A 0.5 lb | |||
| Features & Benefits |
N/A
|
|||
| General Information | N/A Typically used with linear actuators, motors, and precision guide rods. | |||
|
|
||||