COMPANY HEADER
Print Back
Nexen Quick Exhaust Valves
Unit of Measure
Items Nexen Quick Exhaust Valves
00917880
Nexen 1/8 Inch (in) Port Size Quick Exhaust Valve
Nexen 1/4 Inch (in) Port Size Quick Exhaust Valve (01128851)
01128851
Nexen 1/4 Inch (in) Port Size Quick Exhaust Valve
Description N/A 945100 Quick Exhaust 1/8" NPT N/A 945125 Quick Exhaust Valve
Supplier Name N/A Nexen
Manufacturer Part Number N/A 945100 N/A 945125
For Use With N/A Pneumatic Control Systems
Function N/A Pneumatic Control Accessories
Mounting Type N/A In Line
Operating Pressure Range N/A 5 to 100 psi
Parts Category N/A Valve Valve Accessories
Port Size N/A 1/8 in N/A 1/4 in
Port Type N/A National Pipe Thread (NPT)
Series N/A Quick Exhaust Valve
Weight N/A N/A 0.5 lb
Drop In-Line Pressure N/A 3 to 5 psi
Features & Benefits N/A Improve response times by reducing the distance the exhaust air must travel
General Information N/A A 3-5 psi drop in line pressure causes the valve to exhaust the down stream pressure. Recommended when quicker exhausting reaction times are desired or the control valve is not close to device.