COMPANY HEADER
Print Back
Nexen Torque Pin Brackets
Unit of Measure
Items Image
00887585
Nexen 1.00 Pound (lb) Weight Torque Pin Bracket
Nexen Torque Pin Brackets
00888565
Nexen 1.50 Pound (lb) Weight Torque Pin Bracket
Nexen 2.00 Pound (lb) Weight Torque Pin Bracket (00889757)
00889757
Nexen 2.00 Pound (lb) Weight Torque Pin Bracket
Nexen 2.00 Pound (lb) Weight Torque Pin Bracket (00889757)
00892719
Nexen 4.00 Pound (lb) Weight Torque Pin Bracket
Description N/A 819900 FWB Torque Pin Bracket N/A 821400 T/TSE-600 LWB Bracket N/A 823400 T/TSE-800 MWB Bracket N/A 825500 T/TSE-1000 HWB Torque Pin Bracket
Supplier Name N/A Nexen
Manufacturer Part Number N/A 819900 N/A 821400 N/A 823400 N/A 825500
Finish N/A Black Acrylic Paint
Parts Category N/A Guards Mounting Hardware
For Use With N/A S Series Brakes SSE-450 Series Brakes T Series Brakes TSE Series Brakes N/A S Series Brakes SSE-600 Series Brakes T Series Brakes TSE Series Brakes N/A S Series Brakes SSE-800 Series Brakes T Series Brakes TSE Series Brakes N/A S Series Brakes SSE-1000 Series Brakes T Series Brakes TSE Series Brakes
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Weight N/A 1 lb N/A 1.5 lb N/A 2 lb N/A 4.00 lb