COMPANY HEADER
Print Back
Nexen Web Guides
Unit of Measure
Items Nexen Web Guides
02505025
Nexen 4.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide
Nexen Web Guides
02505026
Nexen 6.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide
Nexen Web Guides
02505027
Nexen 12.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide
Nexen Web Guides
02505035
Nexen 8.00 Inch (in) Stroke and 4000 Newton (N) Output Force Web Guide
Nexen Web Guides
02505036
Nexen 12.00 Inch (in) Stroke and 4000 Newton (N) Output Force Web Guide
Description N/A 912730 Actuator, Linear, 600 lb N/A 912731 Actuator, Linear, 600 lb N/A 912732 Actuator, Linear, 600 lb N/A 912733 Actuator, Linear, 900 lb N/A 912734 Actuator, Linear, 900 lb
Supplier Name N/A Nexen
Manufacturer Part Number N/A 912730 N/A 912731 N/A 912732 N/A 912733 N/A 912734
Maximum Actuator Unloaded Velocity N/A 0.35 in/s N/A 0.35 in/s N/A 0.35 in/s N/A 0.39 in/s N/A 0.39 in/s
Function N/A Linear Actuators
Input Voltage at 4.5 Ampere (A) N/A 24 V
Output Force N/A 600 lb2669 N N/A 600 lb2669 N N/A 600 lb2669 N N/A 900 lb4000 N N/A 900 lb4000 N
Parts Category N/A Alignment Systems Web Guide
Rating N/A European Conformity (CE) Ingress Protection (IP51) Restriction of Hazardous Substances (RoHS)
Series N/A Linear Actuator
Stroke Length N/A 4.00 in N/A 6.00 in N/A 12.00 in N/A 8.00 in N/A 12.00 in
Weight N/A 6.00 lb
For Use With N/A Web Guide Systems