COMPANY HEADER
Print Back
Barksdale Compact Pressure Switches
Unit of Measure
Items Barksdale Compact Pressure Switches
07563743
Barksdale 5 to 30 Pound Per Square Inch (psi) Range Compact Pressure Switch
Barksdale Compact Pressure Switches
07563748
Barksdale 15 Pound Per Square Inch (psi) Set Point Rising Compact Pressure Switch
Barksdale Compact Pressure Switches
07563750
Barksdale 45 Pound Per Square Inch (psi) Set Point Rising Compact Pressure Switch
Description N/A CSP12-33-11B Compact SW Adj 2.5 psi SPDT N/A CSP2-13-11B-15R Compact SW Preset 15 psi N/A CSP2-31-21V-45R Compact SW Preset 45 psi
Manufacturer Part Number N/A CSP12-33-11B N/A CSP2-13-11B-15R N/A CSP2-31-21V-45R
Supplier Name N/A Barksdale Inc
Pressure Range N/A 5 to 30 psi N/A Factory Set N/A Factory Set
Electrical Connection N/A Free Leads - 18.00 in.
Limit Switch Type N/A Single Pole Double Throw (SPDT) N/A Single Pole Single Throw (SPST) - Normally-Open (NO) N/A Single Pole Double Throw (SPDT)
Power Supply Current at 125 Alternating Current (AC) Voltage N/A N/A N/A 5 A
Power Supply Current at 12 Direct Current (DC) Voltage N/A 20 mA N/A 20 mA N/A
Process Connection N/A 1/4 National Pipe Thread (NPT) Male Thread N/A 1/4 National Pipe Thread (NPT) Male Thread N/A 1/8 National Pipe Thread (NPT) Male Thread
Seal Material N/A Buna-N N/A Buna-N N/A Fluorocarbon (FKM)
Series N/A CSP
Set Point Rising Pressure N/A N/A 15 psi N/A 45 psi
Switch Type N/A Pressure Switch - Compact
Temperature Range N/A -20 to 176 ºF
Weight N/A 0.26 lb
Features & Benefits N/A
  • Compact size
  • Multiple electrical connections
  • SPDT or SPST
  • Factory preset or field adjustable
  • 3-7 psi to 25-150 psi