| Items |
02099667 Barksdale Pressure Switch |
06404658 Barksdale Pressure Switch |
06921634 Barksdale Pressure Switch |
04272062 Barksdale Pressure Switch |
||||
| Description | N/A 96211-BB4-T2 Pressure Switch | N/A L96201-BB3-S0160 Valve | N/A T 96211-BB4-T2 Pressure Switch | N/A 96201-BB2-T2 Adjust Press Switch 1/4 | ||||
| Manufacturer Part Number | N/A 96211-BB4-T2 | N/A L96201-BB3-S0160 | N/A T96211-BB4-T2 | N/A 96201-BB2-T2 | ||||
| Supplier Name | N/A Barksdale Inc | |||||||
| Connection Size | N/A 1/4 in | |||||||
| Connection Type | N/A Male National Pipe Thread (MNPT) | |||||||
| Number of Positions | N/A 2 | |||||||
| Applications | N/A Pilot valve for pneumatic valve actuators, gas manifold controls, manual control of 2-position cylinder | |||||||
| Features & Benefits |
N/A
|
|||||||
|
|
||||||||