COMPANY HEADER
Print Back
SMC® CXS Series Guided Cylinders with Ball Bushing Bearing
Unit of Measure
Items SMC® CXS Series Guided Cylinders with Ball Bushing Bearing
02873437
SMC® CXS Series 1.765 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing
SMC® CXS Series Guided Cylinders with Ball Bushing Bearing
04256050
SMC® CXS Series 0.293 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing
SMC® CXS Series Guided Cylinders with Ball Bushing Bearing
02571021
SMC® CXS Series 0.168 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing
SMC® CXS Series Guided Cylinders with Ball Bushing Bearing
03958248
SMC® CXS Series 1.34 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing
SMC® CXS Series 1.94 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing (04564054)
04564054
SMC® CXS Series 1.94 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing
Description N/A CXSL32-80 Cylinder

CXSL, Dual Piston Rods, Ball Bushing Bearing
N/A CXSL10-40-Y59BL

CXSL, Dual Piston Rods, Ball Bushing Bearing
N/A CXSL6-10-Y69A Cylinder

CXSL, Dual Piston Rods, Ball Bushing Bearing
N/A CXSL32-30 CYL, Dual Rod

CXSL, Dual Piston Rods, Ball Bushing Bearing
N/A CXSL32-100A

CXS-A, Dual Piston Rods with Air Cushions
Supplier Name N/A SMC®
Manufacturer Part Number N/A CXSL32-80 N/A CXSL10-40-Y59BL N/A CXSL6-10-Y69A N/A CXSL32-30 N/A CXSL32-100A
Bearings N/A Ball Bushing Bearing
Country Of Origin N/A JP N/A US N/A US N/A JP N/A JP
MINO N/A 00774X57180 N/A 00774X99365 N/A 00774X51248 N/A 00774Y13662 N/A 00774Y46492
Piping Type N/A Standard Piping
Port Thread Standard N/A RC 1/8 N/A RC 1/8 N/A M Thread N/A RC 1/8 N/A RC 1/8
Prop 65 N/A Yes
Series N/A CXS
Bore Size N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 20 mm25 mm32 mm
Non-Rotating Accuracy N/A ±0.1 º
Stroke Adjustment Range N/A 0 to -5 mm
Weight N/A 1.765 kg N/A 0.293 kg N/A 0.168 kg N/A 1.34 kg N/A 1.94 kg
Package Type N/A Each
Features & Benefits N/A Auto switch capable