COMPANY HEADER
Print Back
SMC® LEFB Series Belt Drive Actuators
Unit of Measure
Items SMC® LEFB Series Belt Drive Actuators
08101072
SMC® LEFB Series 4.78 Kilogram (kg) Weight Belt Drive Actuator
SMC® LEFB Series Belt Drive Actuators
08490238
SMC® LEFB Series 10.81 Kilogram (kg) Weight Belt Drive Actuator
SMC® LEFB Series Belt Drive Actuators
10125505
SMC® LEFB Series 11.49 Kilogram (kg) Weight Belt Drive Actuator
SMC® LEFB Series Belt Drive Actuators
10124779
SMC® LEFB Series 1.94 Kilogram (kg) Weight Belt Drive Actuator
SMC® LEFB Series Belt Drive Actuators
10125074
SMC® LEFB Series 3.17 Kilogram (kg) Weight Belt Drive Actuator
Description N/A LEFB25T-1000-S3C918

LEFB Electric Actuator, Slider Type, Belt Drive
N/A LEFB32T-1800

LEFB Electric Actuator, Slider Type, Belt Drive
N/A LEFB32T-2000-S5C918 BELT Drive Actuator

LEFB Electric Actuator, Slider Type, Belt Drive
N/A LEFB16T-600 BELT Drive Actuator

LEFB Electric Actuator, Slider Type, Belt Drive
N/A LEFB25T-300-S3

LEFB Electric Actuator, Slider Type, Belt Drive
Supplier Name N/A SMC®
Manufacturer Part Number N/A LEFB25T-1000-S3C918 N/A LEFB32T-1800 N/A LEFB32T-2000-S5C918 N/A LEFB16T-600 N/A LEFB25T-300-S3
Country Of Origin N/A JP
MINO N/A 11774X05785 N/A 11774X61021 N/A 51774X80439 N/A 51774X79713 N/A 51774X80008
Prop 65 N/A Yes N/A Yes N/A Yes N/A Yes N/A
Series N/A LEFB
Weight N/A 4.78 kg N/A 10.81 kg N/A 11.49 kg N/A 1.94 kg N/A 3.17 kg
Maximum Speed N/A 2000 mm/s
Maximum Stroke Length N/A 2000 mm
Positioning Repeatability (±) N/A 0.1
Body Size N/A 16 mm25 mm32 mm
Package Type N/A Each
Features & Benefits N/A
  • Motor types: high load step motor or high speed servo motor