COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
Items SMC® LEFS Series Ball Screw Drive Actuators
07568677
SMC® LEFS Series 5.14 Kilogram (kg) Weight Ball Screw Drive Actuator
SMC® LEFS Series Ball Screw Drive Actuators
08366585
SMC® LEFS Series 7.34 Kilogram (kg) Weight Ball Screw Drive Actuator
SMC® LEFS Series Ball Screw Drive Actuators
07778308
SMC® LEFS Series 2.88 Kilogram (kg) Weight Ball Screw Drive Actuator
SMC® LEFS Series Ball Screw Drive Actuators
10126615
SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator
SMC® LEFS Series Ball Screw Drive Actuators
10130187
SMC® LEFS Series 8.36 Kilogram (kg) Weight Ball Screw Drive Actuator
Description N/A LEFS32A-150

LEFS Electric Actuator, Slider Type, Ball Screw Drive
N/A LEFS32B-700 BALL Screw Drive Actuator

LEFS Electric Actuator, Slider Type, Ball Screw Drive
N/A LEFS25RB-100B

LEFS Electric Actuator, Slider Type, Ball Screw Drive
N/A LEFS16RB-200 BALL Screw Drive Actuator

LEFS Electric Actuator, Slider Type, Ball Screw Drive
N/A LEFS40RH-400 BALL Screw Drive Actuator

LEFS Electric Actuator, Slider Type, Ball Screw Drive
Supplier Name N/A SMC®
Manufacturer Part Number N/A LEFS32A-150 N/A LEFS32B-700 N/A LEFS25RB-100B N/A LEFS16RB-200 N/A LEFS40RH-400
Country Of Origin N/A JP
MINO N/A 00774Y69506 N/A 11774X08434 N/A 00774Y82850 N/A 51774X81549 N/A 51774X85116
Prop 65 N/A Yes
Series N/A LEFS
Weight N/A 5.14 kg N/A 7.34 kg N/A 2.88 kg N/A 1.41 kg N/A 8.36 kg
Body Size N/A 16 25 32 40
Maximum Speed N/A 1200 mm/s
Maximum Stroke Length N/A 50 to 1000 mm
Positioning Repeatability (±) N/A 0.02
Maximum Work Load N/A 60 kg
Package Type N/A Each
Features & Benefits N/A
  • Maximum speed: 1200 mm/s (H lead, step motor, size 25 or larger)
  • Stroke range: 50 to 1000 mm in 50 mm increments
  • Motor types: high load step motor or high speed servo motor